37275 series DS Toilet - Seawater Flush

Overview Specifications Solutions Documentation & Tools
Overview

Overview

Product Features

Model No.: 37275 Series

  • Very quiet flush cycle - like a household toilet
  • Single button flush actuator - with dual function water level control switch
  • Supplied with Par-Max 4 self-priming pump to provide sea water or lake water to rinse the toilet bowl
  • Vitreous china bowl available in compact 14" height or standard 17" height
  • Available in White or Bone
  • Baked enamel seat & cover
  • High capacity waste macerator and bowl discharge pump
  • All toilet plumbing and wiring connections are internal-out of sight

DESIGNER STYLED MARINE TOILET


 This product is now obsolete.
The details supplied here are for information only.
Item has been discontinued.

Specifications

Specifications

 
 
Toilets
37275-0092
37275-0094
37275-2092
37275-2094
Port(s)
PAR-MAX Pump and Toilet Inlet -3/4 inches Hose Barb Outlet -1" Hose Barb
PAR-MAX Pump and Toilet Inlet -3/4 inches Hose Barb Outlet -1" Hose Barb
PAR-MAX Pump and Toilet Inlet -3/4 inches Hose Barb Outlet -1" Hose Barb
PAR-MAX Pump and Toilet Inlet -3/4 inches Hose Barb Outlet -1" Hose Barb
Motor Type
Pump and Toilet Meet U.S.C.G. Regulation 183.410 and ISO 8846 Marine for Ignition Protection. Toilets are marked and comply with EN50081-1 for suppression of electro-magnetic interference.
Pump and Toilet Meet U.S.C.G. Regulation 183.410 and ISO 8846 Marine for Ignition Protection. Toilets are marked and comply with EN50081-1 for suppression of electro-magnetic interference.
Pump and Toilet Meet U.S.C.G. Regulation 183.410 and ISO 8846 Marine for Ignition Protection. Toilets are marked and comply with EN50081-1 for suppression of electro-magnetic interference.
Pump and Toilet Meet U.S.C.G. Regulation 183.410 and ISO 8846 Marine for Ignition Protection. Toilets are marked and comply with EN50081-1 for suppression of electro-magnetic interference.
Water Consumption
1-2 Quarts (Litres)/Flush
1-2 Quarts (Litres)/Flush
1-2 Quarts (Litres)/Flush
1-2 Quarts (Litres)/Flush
 
 
DS Toilet - Seawater Flush
37275-0092
37275-0094
37275-2092
37275-2094
Size
Compact White Toilet 14"
Compact White Toilet 14"
Compact Bone Toilet 14"
Compact Bone Toilet 14"
Voltage
12 (Vdc)
24 (Vdc)
12 (Vdc)
24 (Vdc)
Solutions

Solutions

Recommended Solutions

Documentation & Tools

Documents