37245 Series Quiet Flush Electric Toilet - Seawater

Overview Specifications Solutions Documentation & Tools
Overview

Overview

Product Features

Model No.: 37245 Series

  • Very quiet flush cycle - like a household toilet
  • Single button flush actuator - with dual function water level control switch
  • Supplied with PAR-MAX 4 self-priming pump to provide sea water or lake water to rinse the toilet bowl
  • White vitreous china bowl available in compact or comfortable household size
  • Baked enamel seat & cover
  • High capacity waste macerator and bowl discharge pump

Model No.: 37245 Series

Specifications

Specifications

 
 
Toilets
37245-0092
37245-0094
37245-1092
37245-1094
Port(s)
PAR-MAX 4 Pump and Toilet Inlet 3/4" Hose Barb Outlet 1" Hose Barb
PAR-MAX 4 Pump and Toilet Inlet 3/4" Hose Barb Outlet 1" Hose Barb
PAR-MAX 4 Pump and Toilet Inlet 3/4" Hose Barb Outlet 1" Hose Barb
PAR-MAX 4 Pump and Toilet Inlet 3/4" Hose Barb Outlet 1" Hose Barb
Motor Type
Pump and Toilet meet U.S.C.G. Regulation 183.410 and ISO 8846 Marine for Ignition Protection. EMC Models Available
Pump and Toilet meet U.S.C.G. Regulation 183.410 and ISO 8846 Marine for Ignition Protection. EMC Models Available
Pump and Toilet meet U.S.C.G. Regulation 183.410 and ISO 8846 Marine for Ignition Protection. EMC Models Available
Pump and Toilet meet U.S.C.G. Regulation 183.410 and ISO 8846 Marine for Ignition Protection. EMC Models Available
Water Consumption
1-2 Quarts (Litres)/Flush
1-2 Quarts (Litres)/Flush
1-2 Quarts (Litres)/Flush
1-2 Quarts (Litres)/Flush
 
 
Quiet Flush Electric Toilet - Seawater
37245-0092
37245-0094
37245-1092
37245-1094
Size
Compact Size Bowl
Compact Size Bowl
Household Size Bowl
Household Size Bowl
Voltage
12 (Vdc)
24 (Vdc)
12 (Vdc)
24 (Vdc)
Solutions

Solutions

Recommended Solutions

Documentation & Tools