29090 and 29120 Twist 'n' Lock Manual Toilets

Overview Specifications Solutions Documentation & Tools
Overview

Overview

Product Features

Model No.: 29090 and 29120

  • Twist 'n' Lock safety handle and flush control lever.
  • Powerful swirl action for efficient flushing.
  • Full sized external seal housing allows quick clean seal replacement and instant access to pump cylinder.
  • Powerful self-priming pump for above or below waterline installation.
  • Crevice free contours and smooth mouldings for added hygiene.
  • Automatic vacuum breaker for easier pumping.
  • Angled pump housing and long stroke for more comfortable operation.

The world’s most popular marine toilet, Jabsco's sturdy manual model ensures protection against waste backflow with an easy turn of the Twist 'n' Lock pump handle. Reversible pump mounting allows lefthanded operation. Available with a regular or compact bowl, and designed to be easy to install, use and keep clean, this super reliable unit is the boat builder's toilet of choice.

29090-chart.png

 

Specifications

Specifications

Toilet
29090-3000
29120-3000
Weight
9.3 (kg) 20½ (lb)
11.6 (kg) 23½ (lb)
Solutions

Solutions

Recommended Solutions

Recreational Boats
Recreational Boats & Vehicles Recreational Boats
Documentation & Tools

Documents

29090/29120 Manual Toilet