Overview Specifications Solutions Documentation & Tools
Overview

Overview

Product Features

Model No.: 18590-Series

  • Impeller: Jabsco Nitrile compound
  • Macerator: Stainless Steel Cutter reduces particle size to 1/8" (3mm) maximum. New 4blade design.
  • Seal: Lip Type

WASTE EVACUATION

The Jabsco 18590 series DC macerator pump unit is the ideal solution for emptying marine holding tanks when not in a discharge restricted area. Self priming to 5ft this pump will empty a typical 30 gallon (115 Liter) holding tank in less than 3 minutes. Duty cycle of the pump is 15 minutes continuous which means a 180 gallon (680 liter) can be emptied in a single operation

It is recommended that holding tanks be flushed with several gallons of water after each pump out. This will reduce the possibility of a continued build up of sediment in the tank which could cause a potential blockage.

FISH BOX AND LIVEWELL TANK EVACUATION

The Jabsco Macerator Pump is the ideal pump for the emptying of fish box and livewell receptacles. Very often the livewell tank will be above the waterline of the boat, when this is the case gravity can be used to empty the livewell tank. If not installed in this format then it is beneficial to use the Jabsco macerator pump for evacuation due to its self-priming capabilities and also it's grinding properties.

Fish boxes are typically mounted into the floor of the vessel and are very often below the waterline or only partially above the waterline. Again the Jabsco Macerator pump has the characteristics that lend themselves to this application. The bait residue particles of ice, fish scales and anything else that could potentially be found in the Fish-Box will be easily passed buy the Jabsco Macerator Pump, and the self priming capabilities are perfect for fish box installations common to many of today's sports fishing boats.

Specifications

Specifications

Pumps
18590-2092
18590-2094
Port(s)
Inlet - 1-1/2" (38mm) Hose Barb and 1-1/2" N.P.T. (Male) Outlet - 1" (19mm) Hose Barb;
Inlet - 1-1/2" (38mm) Hose Barb and 1-1/2" N.P.T. (Male) Outlet - 1" (19mm) Hose Barb;
Motor Type
Permanent Magnet Type, Fully Enclosed, with Stainless Steel Shaft. Includes Run-Dry Protection Device that shuts-off pump. Powder coated housing with sealed end-bells and bearings.Complies with USCG Regulation 183.410 and ISO 8846 MARINE for Ignition Protection.
Permanent Magnet Type, Fully Enclosed, with Stainless Steel Shaft. Includes Run-Dry Protection Device that shuts-off pump. Powder coated housing with sealed end-bells and bearings.Complies with USCG Regulation 183.410 and ISO 8846 MARINE for Ignition Protection.
Weight
2.3 (kg) 5 (lb)
2.3 (kg) 5 (lb)
Sealed Macerator
18590-2092
18590-2094
Voltage
12 (Vdc)
24 (Vdc)
Amp Draw
16 (amp)
8 (amp)
Fuse Size
20 (amp)
15 (amp)
Solutions

Solutions

Recommended Solutions

Documentation & Tools

Documents