SOS Kit for quick emergency dewatering

Overview Solutions Documentation & Tools
Overview

Overview

Product Features

Specifications

Head: up to 7 m
Power supply: single-phase

The Lowara SOS Kit provides a quick and easy solution in case of flooded basements, garages and residential buildings. The kit is composed of a stainless steel Lowara DOC3 submersible drainage pump and a 6 meters long flexible hose complete with quick coupling, all inside a plastic box that can be used to store the kit on a shelf when not in use, or as a strainer during operation.

Solutions

Solutions

Recommended Solutions

Small Farm Water Solutions & Pumps
Agriculture & Irrigation Small Farm Water Solutions & Pumps
Drainage
Residential Drainage
Documentation & Tools

Brochure

SOS Kit (en)

Technical Brochure

DOC DIWA DOMO DOMO GRI DN DL 60 Hz (en)
DOC DIWA DOMO DOMO GRI DN DL 50 Hz (en)