Overview Specifications Solutions
Overview

Overview

Product Features

Rule Portable Hand Pump

Constructed of sturdy ABS plastic with comfort grip handle providing smooth, firm strokes. Available in 24" (610 mm) with hose and 48" (1220 mm) with hose.

Specifications

Specifications

Models
165
168
Approvals
CE
CE
Capacity (GPH/LPH)
8 (30)
8 (30)
Flow Rate US gallons (litres)
8 GPH (30 LPH)
10 GPH (38 LPH)
Options
24" (610mm) hose
48" (1219mm) hose
Hose Size ID
1-1/8" (29mm) (Inches (mm)
1-1/8" (29mm) (Inches (mm)
Dimensions
24" (610mm) With 2' (0.6m) of 1-1/8" (29mm) hose
36" (914mm) With 4' (1.2m) of 1-1/8" (29mm) hose
Solutions

Solutions

Recommended Solutions