MINIBOX Prefabricated compact lifting stations for dirty water

Overview Specifications Solutions Documentation & Tools
Overview

Overview

Product Features
  • Complete, compact lifting station 
  • Includes a Lowara DOC stainless steel effluent pump

Minibox is a complete lifting station designed for removing domestic effluent excluding toilet waste where gravity drainage is not possible.

For further technical information please see our DOC catalogue.

Specifications

Specifications

Specifications
Minibox
Flow m3/h
13
Flow m3/h
11
Volume (total) l
85
Power supply
Single phase 50 and 60 Hz
Power kW
0,25 - 0,55
Number of pumps
1
Solutions

Solutions

Recommended Solutions