Optimized for Pumps
Quick set up and ease of use
Helping to Improve Your Performance
Standard for every drive
Ratings and Enclosures
(UL TYPE 1 and UL TYPE 12 only)
Electrical Characteristics
INPUT POWER:
1 phase 200 V to 240 V ±10%
3 phase 200 V to 240 V ±10%
3 phase 380 V to 480 V ±10%
3 phase 525 V to 600 V ±10%
Frequency 50 or 60 Hz, ±2Hz
OUTPUT POWER:
Available from 1.5 up to 600 HP
The Technologic IPC Controller Genie quickly and easily guides you through setup in as little as 15 minutes. Asking for only the required parameters, the Genie will automatically configure your set up to the optimal settings for the specific application – eliminating the guesswork in set up. The Technologic IPC controller can be further customized through the Genie for those applications with pump protections, I/O options, and multi-pump operation to get your pump system working just the way you need.
There are significant opportunities to reduce a pumping system’s energy consumption such as through smart hydraulic system design, retrofitting for variable speed performance and operating practices. To build and operate an efficient water system, you need both the right products and experts who know the application. Technologic IPC has been designed by Xylem’s engineers with these things in mind and with the help of the Technologic IPC variable speed controller, you can optimize your pump operations and reduce your energy costs by as much as 70%.
Wide range of standard and permanent magnet motors with power up to 90kw/600hp
Developed by pump experts and optimized for controlling pumps
Pump and system protection parameters designed specifically around hydronic systems
Submersible and above ground applications
Easier start-up and programming with Start-Up Genie
Two wire multi-pump connection for faster installation
Hand on, Off, and Auto-On buttons available for easy pump operation at the keypad. No toggling between local and remote operation
Control up to 4 zones independently with single drive
Multi-pump configuration for up to four (4) pumps – no need for PLC
System redundancy with multi-master control in case of drive failure
Single sensor for multi-pump control (fixed master)
Speed lag control enables you to control one (1) variable speed pump with up to two (2) fixed speed lag pumps triggered by relays
Automatic energy optimization regulates output voltage to improve system efficiency as loads change
Built-in pump protection for end of curve, flow compensation and no/ low flow
All zone fail custom control
Bypass panel option for across-the-line motor operation
Wide range of voltage and enclosure options
True 208V coverage
Dedicated single phase input
Remote commissioning and monitoring with USB Connectivity and software
In-panel or handheld keypad with backlit display
Alarm Log for last 5 alarms and maintenance events
EMC/RFI filters and Dual DC-link reactors to reduce drive noise emissions and interference
I/O expansion cards, factory installed or field configured