TP Series – Polypropylene Lined Diaphragm Tanks (Obsolete)

Overview Solutions Documentation & Tools ;
Overview

Overview

Product Features
  • Horizontal Models: Feature a universal jet pump mounting bracket and two (2) bolt-on, corrosion-resistant, high density polypropylene feet for installations with limited headspace, such as under mobile homes.
  • Deep Drawn Steel Shells: provide maximum material strength.
  • Inner Shell: Prevents diaphragm from over- expanding.
  • Heavy Duty Diaphragm: Made of finest quality butyl rubber. Separates air and water, maintains air change.
  • Interior Tank Lining: Tank features a durable polypropylene interior liner. Meets FDA requirements.
  • Maximum Working Pressure: 125 PSI.
  • Temperature Rating: Maximum 120o F.
  • Stainless Steel System Connection: On all models.
  • Appliance Appearance Exterior Finish: Tan color, high durability exterior finish of tough, powder coat over a zinc phosphate surface treatment.
  • Tanks are designed for installation indoors or where they are protected from rain, irrigation overspray, salt air and other corrosive environments. Always protect tanks from freezing.
  • Heavy Duty Base: Eliminates corrosion due to condensation and exposure to the elements. Made of high density polypropylene.
  • Tanks have a 5-year limited warranty. See instruction manual for complete warranty details.

N/A

Solutions

Solutions

Recommended Solutions

Documentation & Tools

Documentation & Tools

Technical Brochure

+

There was a problem...

Install for this language not supported at the moment. Please try again later.