T Series Epoxy Coated Diaphragm Tanks

Overview Solutions ;
Overview

Overview

Product Features
  • Deep Drawn Steel Shells: provide maximum material strength.
  • Inner Shell: Prevents diaphragm from over-expanding.
  • Heavy Duty Diaphragm: Made of finest quality butyl rubber. Separates air and water, maintains air change.
  • Interior Tank Lining: Tank features a durable fusion bonded polymeric lining. Meets FDA requirements.
  • Maximum Working Pressure: 100 PSI.
  • Temperature Rating: Maximum 120°F.
  • Epoxy Coated System Connection: On all stand and in-line models.
  • Appliance Appearance Exterior Finish: Tan color, high durability exterior finish of tough, powder coat over a zinc phosphate surface treatment.
  • Tanks are designed for installation indoors or where they are protected from rain, irrigation overspray, salt air and other corrosive environments. Always protect tanks from freezing.
  • Heavy Duty High Density Polypropylene Base: Eliminates corrosion due to condensation and exposure to the elements.
  • Tanks have a 5-year limited warranty. See instruction manual for complete warranty details.

N/A

Solutions
+

There was a problem...

Install for this language not supported at the moment. Please try again later.