Pre-Charged Expansion Tanks for Well Water – ASME (WTA)

Overview Solutions ;
Overview

Overview

Product Features
  • ASME Construction
  • Minimize Pump Run Times, Extends Life of Pump
  • FDA Approved Materials
  • High Maximum Operating Temperatures
  • 125 PSI Maximum Working Pressure
  • Higher Working Pressures of 175 PSI and 250 PSI Available

Designed for Potable Well Water and Booster Pump Systems.

The Series WTA expansion tank is an ASME constructed precharged vessel. The WTA tanks will help protect the pump and pressure switches against short cycling. The well tank delivers adequate water under pressure between pump cycles to meet the required demand. It will provide economical system operation by minimizing pump starts, extending the life of the pump motor, and saving energy. The WTA tank will also assist the pump in meeting peak demand.

Solutions

Solutions

Recommended Solutions

+

There was a problem...

Install for this language not supported at the moment. Please try again later.