Pre-charged Bladder & Diaphragm Expansion Tanks ASME (B,D,B-LA)

Overview Solutions Documentation & Tools Submittals ;
Overview

Overview

Product Features

Series B

  • ASME Section VIII, Division 1 design and constructed
  • Heavy duty full acceptance replaceable butyl bladder
  • Sizes: 53 – 3,963 gallon
  • Factory pre-charge to 12 PSI, adjustable in the field
  • High pressure models up to 250 PSI available
  • Seismic restraints available
  • California-code sight glass available

Series D

  • ASME Section VIII, Division 1 design and constructed
  • Economical fixed butyl diaphragm
  • Sizes: 8 – 211 gallon
  • Vertical and horizontal designs
  • Factory pre-charge to 12 PSI, adjustable in the field
  • Seismic restraints available
  • California-code sight glass available

Series B-LA

  • ASME Section VIII, Division 1 design and constructed
  • Economical heavy duty replaceable butyl bladder
  • Sizes: 10 – 158 gallon
  • Factory pre-charge to 12 PSI, adjustable in the field–
  • Seismic restraints available
  • California-code sight glass available

Pre-charged Expansion Tanks contain either a bladder or a diaphragm to separate the air charge from the system water. Tanks are design to absorb the expansion forces of heating/cooling system water while maintaining proper system pressurization under varying operating conditions.

Solutions

Solutions

Recommended Solutions

Documentation & Tools
+

There was a problem...

Install for this language not supported at the moment. Please try again later.