Potable Water Diaphragm Expansion Tanks – ASME (PTA)

Overview Solutions ;
Overview

Overview

Product Features
  • Residential and Commercial Applications.
  • Controls System Pressure.
  • Protects Plumbing Fixtures.
  • Eliminates Relief Valve Blow-Off.
  • FDA Approved Materials.
  • ASME Construction
  • High Maximum Operating Temperatures
  • High Working Pressures of 175 PSI and 250 PSI Available

The Series PT expansion tank is designed to absorb the forces of expanding water and protect a potable water system from pressure build up. The FDA approved heavy duty butyl diaphragm with polypropylene liner (sizes PT-5 through PT-210V) and FDA approved heavy duty butyl bladder (sizes PT-451 through PT-457) completely isolate the water from the steel shell.

Solutions

Solutions

Recommended Solutions

+

There was a problem...

Install for this language not supported at the moment. Please try again later.