Series PFC Liquid Level Controls

Overview Solutions Documentation & Tools ;
Overview

Overview

Product Features
  • For the actuation of pneumatic valves or relays in heating, air conditioning and process systems in hazardous or non-hazardous locations
  • Provides an air pressure signal proportional to the liquid level
  • Available as Direct Acting or Reverse Acting
  • A float operated armature senses the liquid level
  • Switch mechanism is completely sealed from the liquid
  • Two gauges are provided to display the supply and output pressures
  • Alternate air connection tappings are provided for greater flexibility in piping
  • Operating range: 1 – 2″ (25 – 51mm)
  • Air pressure
    • Supply 20 psi (1.4 kg/cm2)
    • Output 3 – 15 psi (.2 – 1 kg/cm2)
  • Maximum water temperature 406°F (208°C)
  • Maximum pressure 250 psig (17.6 kg/cm2)

N/A

Solutions

Solutions

Recommended Solutions

Documentation & Tools

Documentation & Tools

Parts

+

There was a problem...

Install for this language not supported at the moment. Please try again later.