Overview Solutions ;
Overview

Overview

Product Features
  • For commercial and industrial liquid level open tank applications
  • Materials of construction
    • Brass
    • Monel valve seat, EPDM disc
  • Maximum pressure 35 psi (2.5 kg/cm2)
  • Maximum supply pressure 100 psi (7 kg/cm2)
  • Minimum liquid temperature 40°F (4.4°C)
  • Maximum liquid temperature 212°F (100°C)

N/A

Solutions

Solutions

Recommended Solutions

+

There was a problem...

Install for this language not supported at the moment. Please try again later.