Industrial Liquid Flow Switches Series FS7-4E

Overview Solutions Documentation & Tools ;
Overview

Overview

Product Features
  • For hazardous environment applications requiring a NEMA 7 (Class I, Group C or D) or NEMA 9 Class II, Group E, F, or G) rated flow switch
  • 11⁄4″ NPT
  • Brass with sealed tube construction
  • Single pole, double throw snap switch
  • Magnetic switching mechanism
  • Sensitivity adjusting screw makes flow adjustment easy
  • Paddles can be trimmed to suit application needs
  • Optional features
    • Extended paddle arm
    • Stainless steel body and paddles
    •  BSPT threads
  • Minimum temperature (fluid or ambient) 32°F (0°C)
  • Maximum temperature 300°F (149°C)
  • Maximum operating pressure
    • 300 psi (21 kg/cm2)
    • 1000 psi (70 kg/cm2) – Stainless Steel models

N/A

Solutions

Solutions

Recommended Solutions

Documentation & Tools

Documentation & Tools

Parts

+

There was a problem...

Install for this language not supported at the moment. Please try again later.