General Purpose Liquid Flow Switches Series FS8-W

Overview Solutions Documentation & Tools ;
Overview

Overview

Product Features
  • For general purpose applications with environmental exposure, or those requiring a water-tight, dust tight, or a NEMA 4X rated flow switch 1″ NPT
  • Sealed Monel bellows
  • Single pole, double throw snap switch
  • Four stainless steel paddles included –
  • 1″, 2″, 3″ and 6″ (25, 50, 80 and 150mm)
  • Sensitivity adjusting screw makes flow adjustment easy
  • Optional features
    • BSPT threads
    • Gold plated contacts
  • Minimum temperature (fluid or ambient) 32°F (0°C)
  • Maximum temperature 225°F (107°C)
  • Maximum operating pressure 160 psi (11.3 kg/cm2)
  • Replacement for NEMA 4X-style flow switches from
  • Potter/Taco, Watts, Penn and other manufacturers

N/A

Solutions

Solutions

Recommended Solutions

Documentation & Tools

Documentation & Tools

Parts

+

There was a problem...

Install for this language not supported at the moment. Please try again later.