Air Flow Switches Series AF2

Overview Solutions Documentation & Tools ;
Overview

Overview

Product Features
  • For low velocity applications
  • Paddle fits 8" (203mm) minimum duct size
  • Two electrical knock-outs allow connection from either end
  • Brass, steel and aluminum construction
  • Single pole, double throw snap switch
  • Sensitivity adjusting screw makes flow adjustment easy
  • Can be equipped with a time delay relay
  • Minimum ambient temperature 32°F (0°C)
  • Maximum duct temperature 300°F (149°C)

N/A

Solutions

Solutions

Recommended Solutions

Documentation & Tools

Documentation & Tools

Manual

Parts

+

There was a problem...

Install for this language not supported at the moment. Please try again later.