Uni-Match® Electronic Feeder WFE

Overview Solutions Documentation & Tools ;
Overview

Overview

Product Features
  • Field-adjustable dwell-feed cycles
  • Multi-color LED status indicator
  • Manual feed button
  • Hard-stop limit to minimize chances of flooding the boiler
  • Compatible with all electronic & mechanical
  • Low Water Cut-Offs
  • Includes adapters for connection to ½” copper tubing
  • Removable strainer (replace after cleaning)
  • Maximum water pressure 150 psi (10.5 kg/cm2)
  • Maximum boiler pressure 15 psi (1 kg/cm2)
  • Maximum water temperature 120°F (49°C)
  • Maximum ambient temperature 100°F (38°C)
  • Maximum power consumption (during feed cycle)
    • 15 VA @ 24VAC
    • 20 VA @ 120 VAC (50 or 60 Hz)

N/A

Solutions

Solutions

Recommended Solutions

Documentation & Tools

Documentation & Tools

Brochures

Parts

Technical Brochure

+

There was a problem...

Install for this language not supported at the moment. Please try again later.