Make-Up Water Feeders Series 21/221

Overview Solutions Documentation & Tools ;
Overview

Overview

Product Features
  • For boiler receiver tanks
  • Direct mounting eliminates need for equalizing connections
  • Proportional feed action
  • Mounting Flange – six 7⁄16″ (11.1mm) bolt holes on a 53⁄4″ (146mm) bolt circle
  • Soft seat provides positive seal
  • Maximum water supply pressure 150 psi (10.5 kg/cm2)
  • Maximum inlet water temperature 120°F (49°C)
  • Maximum vessel pressure 35 psi (2.5 kg/cm2)

N/A

Documentation & Tools

Documentation & Tools

Manual

Parts

+

There was a problem...

Install for this language not supported at the moment. Please try again later.