Straight Tube, Fixed-tubesheet. All fluid contact parts of 316 stainless steel. Heat transfer surfaces ranging from 1.2 to 576 square feet with 1, 2 or 4 pass options. ASME Code option also available. Hub design provides enlarged bundle entrance areas lowering entrance velocity and pressure loss.
Materials:
Shell & hubs: 316SS
Tubesheets & hubs: 316SS
Tubes: 316SS with copper and CuNi options
Bonnets: 316SS with cast iron and cast bronze options
Design Pressure and Temperature:
Tube side: 150 psi and 450°F
Shell side: 225 psi and 450°F
Applications: For heating or cooling corrosive fluids in chemical, pharmaceutical or refining processes.
Limitations:
No provision for thermal expansion.
Shell side cannot be mechanically cleaned.
| Shell & Tube Heat Exchangers BCF,SSCF,SX2000,B300 (104-74).pdf | PDF | 3.63 MB |
| Heat Transfer Equipment Brochure (104-32).pdf | PDF | 2.54 MB |
| Intercambiadores de Calor de Carcasa y Tubos (SP) (104-74-SP).pdf | PDF | 3.62 MB |
| Equipo de Transferencia de Calor (SP) (104-32-SP).pdf | PDF | 2.49 MB |
| Standard Xchange Models BCF, HCF & SSCF.pdf | PDF | 2.1 MB |