U & Straight Tube Heat Exchangers HCF copper alloy

Overview Solutions Documentation & Tools
Overview

Overview

Product Features
  • Straight tube, fixed tubesheet
  • Hub design for enlarged bundle entrance areas
  • 1/4” OD, 3/8” OD, 5/8” OD tubes
  • Shell diameters up to 8”
  • Short leadtimes with quick ship options available
  • Less costly than removable bundle designs
  • HFF with SAE four bolt flange connections on shell side

Straight Tube, Fixed-tubesheet. 1, 2 and 4 pass options covering areas as large as 247 Sq. Ft. Shell diameters from 2″ through 8″. 1/4″, 3/8″ and 5/8″ OD tube options. Custom design features include special tube lengths, nozzle orientations, feet locations, baffle spacing. Hub design provides enlarged bundle entrance areas lowering entrance velocity and pressure loss.

Materials:

Shell & hubs: brass

Tubesheets & hubs: brass

Tubes: copper with CuNi options

Bonnets: cast iron with cast bronze option

 

Design Pressure and Temperature:

Tube side: 150 psi and 300°F

Shell side: 300 psi and 300°F

 

Applications: To heat or cool water or lube oil. Use for auxiliary machinery, turbines, engines, compressors and lasers. Excellent choice for pilot plants.

Limitations:

No provision for thermal expansion.

Shell side cannot be mechanically cleaned.

Documentation & Tools