Standard Xchange | Air-cooled Heat Exchangers
AirEx – aluminum bar & plate air cooled heat exchanger
- Uses air for cooling
- Bar & plate core
- Aluminum construction
- Thermally efficient. Up to 65% smaller than fin tube designs
- Low noise and dirty...
Wedeco | F740 FanEx plate fin core with fan air cooled heat exchanger
FanEx – plate fin core with fan air-cooled heat exchanger (air/water)
- Uses air for cooling
- Plate fin core
- Copper, carbon steel and stainless steel available
- Semi-custom designs
- ASME available
Standard Xchange | Air-cooled heat exchangers
Heavy duty coil
- Uses air for cooling/heating
- Integral finned tube
- Various design styles & materials
- Fully customizable
- ASME available