Aanderaa Sensors Conductivity Sensor

3919, 4119, 4120, 4019
Overview Documentation & Tools ;
Overview

Overview

Product Features

Conductivity Sensor 3919 
Conductivity/Temperature 4119 
Conductivity with analog output 4120

• Smart sensor provides calibrated data directly 
• Real-time integrated calculation of salinity, density and sound of speed 
• Low maintenance needs
• Easy functionality check 
• 3 depth ranges, maximum 6000 meter 
• Internal pressure never exceeds 1 bar therefore electronics and sensors are unaffected by sea depth 
• Output format: SR10, RS-232, Analog 4119 4120 0-5V/4-20mA

Conductivity Sensor 4019

• Smart Sensor for easy integration with RDCP 
• Direct readout of engineering data 
• Internal pressure never exceeds 1 bar therefore electronics and sensors are unaffected by sea depth 
• Rugged and Robust with low maintenance needs 
• Output format Internal bus, RS-232.
• 3 depth ranges; maximum 6000 meter

Conductivity sensors from Aanderaa are compact, fully integrated sensors for measuring the electrical conductivity of seawater. Conductivity is a key parameter for in situ measurements of several fundamental physical properties of seawater.

For seawater, the ability to conduct electrical current is mostly dependent on temperature and the amount of inorganic dissolved solids. Salinity is defined as the concentration of dissolved solids. This means that, together with temperature and depth information, a good estimate of the salinity may be determined. By using the inductive principle, stable measurement can be obtained with­out utilizing electrodes that are easily fouled and may wear out in the field.

 For additional information, visit www.aanderaa.com.

Documentation & Tools