Flygt 5000 Series Flygt Flygt H 5520

Overview Specifications Accessories Solutions Documentation & Tools
Overview

Overview

Product Features
  • Hard-Iron wear parts including impeller and full replaceable casing liner
  • High efficiency, closed impellers of the same wear resistant material
  • Adjustable Hard-iron wear ring
  • Split pump casing – facilitates wet end access
  • Extra heavy duty mechanical seal – specifically designed for slurry applications

The 5500 series of slurry pumps

The 5500 series of submersible pumps are designed for high-wear applications. The wet end is completely protected with wear resistant material. These pumps offer what is possibly the most reliable slurry system available. The seal has been strengthen and protected against the invasion of solids particles with a pressure isolation chamber and an expeller that repels penetrating particles away from the seal.

Specifications

Specifications

Accessories

Accessories

Accessories

Agitators

  • Option Flygt 5000 Series slurry pumps
  • Can be retro-fitted to existing pump(s)
  • Creates suspension of settled solids, making the pump more effective
Documentation & Tools

Documentation & Tools

Brochure

Documents