Overview
Product Features
- Dri-Prime® automatic self-priming system
- Simple maintenance limited to checking fluid levels and filters
- Liquid bath mechanical seal for dry-running and reduced maintenance costs
- Abrasion-resistant silicon carbide seal faces for trouble-free performance
- Close-coupled design for easy to service pump-end
High-Head and Jetting Pump with Solids-Handling Capabilities
The Godwin Dri-Prime® HL150M pump offers flow rates to 1,650 US GPM (374 m³/hr) and has the capability to discharge pressures to 219 psi (148 m).
The HL150M is able to automatically prime to 28 ft (8.5 m) of suction lift. Automatic or manual starting/stopping available with mounted control panel or optional wireless remote access.
High discharge pressure, dry running and portability make the HL150M ideal for stage dewatering, product transfer in refineries, and temporary fire backup applications.
Available Options
- Diesel engine and electric motor driven
- 316 or CD4MCu stainless steel pump-end construction for high- and low-pH applications
- Highway trailer or skid mount, both incorporating overnight running fuel tanks
- Sound attenuated enclosure
- PrimeGuard controller with Field Smart Technology (FST)