Overview
Product Features
- Dri-Prime® automatic self-priming system
- Simple maintenance limited to checking fluid levels and filters
- Liquid bath mechanical seal for dry-running and reduced maintenance costs
- Abrasion-resistant silicon carbide seal faces for trouble-free performance
- Balanced lifting for easy onsite installation
Extreme High Head and Jetting Pump with Solids-Handling Capabilities
The Godwin Dri-Prime® HL110M pump offers flow rates to 500 US GPM (114 m³/hr) and has the capability to discharge pressures to 265 psi (187 m).
The HL110M is able to automatically prime to 28 ft (8.5 m) of suction lift. Automatic or manual starting/stopping available with mounted control panel or optional wireless remote access.
High discharge pressure, dry running and portability make the HL110M ideal for mining, industrial and emergency fire backup applications.
Available Options
- Diesel engine and electric motor driven
- 316 or CD4MCu stainless steel pump-end construction for high- and low-pH applications
- Highway trailer or skid mount, both incorporating integral overnight running fuel tanks
- Sound attenuated enclosure available