Sludge Pumping

As wastewater plants become larger and more sophisticated, so do the demands for handling large amounts of sludge, which is an expensive and complex operation. Xylem has the proven experience and pumps to provide reliable and efficient solutions for handling sludge.

Xylem pumps for the sludge-handling market include:

  • A full range of dry mounted and submersible non-clogging centrifugal pumps for use in sludge transport for up to 8% solids
  • Progressive cavity pumps for handling thick sludges with up to 45% dry solids
Products Brands
Products
Pump Accessories

Accessories are designed and selected to match our premium products and applications.

Types of Xylem Pumps

Information, application tips and technical data for all of our pump types.

Pump Control & Monitoring Systems

Monitoring and control products help you remain in full control around the clock.

Brands
Flygt

A premium range of products and solutions for moving and treating water and wastewater.

Godwin

A broad line of fully automatic self-priming pumps used in dewatering applications.