Pressure Booster Sets

Showing 1 – 10 of 10

Flojet

2820 Series Duplex Water Booster

Model No.: 2820 Series

  • Integrated pump and tank system
  • May be mounted vertically or horizontally
  • Flow rates up to 1.56 US Gallons/min (5.9 Litres/min)

Flojet

2830 series 1 Gallon Water Boost System

Model No.: 2830 Series

  • Provides stable water flow to dispensing equipment
  • Handles peak demand and water pressure fluctuations
  • 1 Gallon capacity...

Flojet

2840 Series Water Booster System

Model No.: 2840 Series

  • Integrated pump and tank system
  • May be mounted vertically or horizontally
  • Flow rates up to 4.5 US Gallons/min (17 Litres/min)

CentriPro

AW21 B/W Relay Accessories

  • Complete installation requires two electrodes and suspension wire in addition to relay.
  • Electrodes AW22 – Type E-1S Brass, with plastic insulating...

CentriPro

AWA Alternator Panels

  • NEMA 1 enclosure
  • One or two pressure switch operation
  • Auxiliary contacts – may be used for chemical feed pumps
  • Includes: Two hand–off–auto switches, two...