Marine / RV Toilets and Waste Systems

Showing 1 – 12 of 12

Jabsco

18555-000A Portable RV Waste Pump

Model No.: 18555-000A

  • Connects directly to the RV waste outlet
  • Eliminates 3" (75 mm) sewer hose
  • Garden hose discharge port
  • Fresh water rinse...

Jabsco

18590 series Sealed Macerator

Model No.: 18590-Series

  • Impeller: Jabsco Nitrile compound
  • Macerator: Stainless Steel Cutter reduces particle size to 1/8" (3mm) maximum. New 4blade...

Jabsco

29090 and 29120 Twist 'n' Lock Manual Toilets

Model No.: 29090 and 29120

  • Twist 'n' Lock safety handle and flush control lever.
  • Powerful swirl action for efficient flushing.
  • Full sized external seal...

Jabsco

37010 series Electric Toilet

Model No.: 37010 Series

  • White Vitreous China Bowl Available in Two Sizes
  • Baked Enamel Seat & Cover in Compact or Household Size
  • Flexible Impeller...

Jabsco

37045 Series Quiet Flush Electric Toilet - Freshwater

Model No.: 37045 Series

  • Very quiet flush cycle - like a household toilet
  • Single button flush actuator - with dual function water level control...

Jabsco

37075 Series DS Toilet - Freshwater Flush

Model No.: 37075 Series

  • Very quiet flush cycle - like a household toilet
  • Single button flush actuator- with dual function water level control switch
  • All...

Jabsco

37245 Series Quiet Flush Electric Toilet - Seawater

Model No.: 37245 Series

  • Very quiet flush cycle - like a household toilet
  • Single button flush actuator - with dual function water level control...

Jabsco

37275 series DS Toilet - Seawater Flush

Model No.: 37275 Series

  • Very quiet flush cycle - like a household toilet
  • Single button flush actuator - with dual function water level control...

Jabsco

58500 series Lite Flush Toilet

Model No.: 58500 Series

  • Space saving stylish design
  • Compact size, rotatable seat
  • Virtually silent operation
  • Choice of leaving bowl wet or dry after...

Jabsco

58xx0 series

Model No.: 58xx0 14" Series

  • Space saving stylish design
  • Regular household size seat
  • Virtually silent operation for undisturbed sleep
  • User selectable...

Jabsco

Waste pump

Model No.: 50890

  • Flexible installation
  • No filter required
  • Self priming to 3m (10ft)
  • Compact and simple design
  • 12v and 24v variants
  • Dry running...