Adaptive Mixers

Because treatment processes are variable, your mixer should be too. With an integrated drive and advanced control capabilities, including full automation, you can have full control over your mixing or even let the mixer control itself. You can rely on Flygt Adaptive Mixers for highly efficient, streamlined, and optimized mixing in all conditions.

Showing 1 – 4 of 4

Flygt

4320 Geared Adaptive Mixers

  • High-efficiency permanent magnet IE4 equivalent motor
  • Integrated power electronics based on the Flygt Dirigo technology that eliminate the need for...

Flygt

Flygt 4410

  • Shaft power range of 0.9 – 2.6 kW and thrust range of 200 – 2300 N
  • Energy-saving propeller diameter of 1.4 - 2.5 m (55 - 98 in)
  • Dependable Class H...

Flygt

Flygt 4430

  • Shaft power range of 4.3 – 4.6 kW and thrust range of 500 – 3800 N
  • Energy-saving propeller diameter of 1.4 - 2.5 m (55 - 98 in)
  • Dependable Class H...

Flygt

Flygt 4460

  • Shaft power range of 5.7 – 6.3 kW and thrust range of 1400 – 4500 N
  • Energy-saving propeller diameter of 1.4 - 2.5 m (55 - 98 in)
  • Dependable Class H...