Single Speed Mixers

Reliable efficient mixers for any tank shape and size

Showing 1 – 11 of 11

Flygt

Flygt 4200 Compact Adaptive Mixer Series

  • High-efficiency IE4 equivalent motor 
  • Integrated power electronics  that eliminate the need for external Variable Frequency Drives (VFD)
  • With...

Flygt

Flygt 4460 Biogas

  • Duplex stainless steel propeller for effective and efficient mixing of challenging digester content
  • Rated motor power range of 7.5 and 12.5 kW (50Hz)...

Flygt

Flygt 4610

  • Rated motor power of 0.9 kW and thrust range of 100 - 200 N
  • Propeller diameter of 0.210 m (8.3 in)
  • Compact, robust direct-drive motor
  • Active Seal™ for...

Flygt

Flygt 4620

  • Rated motor power range of 1.5 – 1.7  kW and thrust range of 100 - 300 N
  • Propeller diameter of 0.210 m (8.3 in)
  • Compact, robust direct-drive...

Flygt

Flygt 4630

  • Rated motor power range of 1.5 – 1.9  kW and thrust range of 200 - 500 N
  • Propeller diameter of 0.368 m (14.5 in)
  • Compact, robust direct-drive...

Flygt

Flygt 4640

  • Rated motor power range of 2.5 – 3.0 kW and thrust range of 200 - 800 N
  • Propeller diameter of 0.368 m (14.5 in)
  • Compact, robust direct-drive...

Flygt

Flygt 4650

  • Rated motor power range of 3.7 – 6.2 kW and thrust range of 800 – 1500 N
  • Propeller diameter of 0.580 m (22.8 in)
  • Compact, robust direct-drive...

Flygt

Flygt 4650 LSPM

  • Rated motor power range of 5 – 8.2  kW and thrust range of 900 – 2400 N
  • Propeller diameter of 0.580 m (22.8 in)
  • Compact, robust direct-drive...

Flygt

Flygt 4660

  • Rated motor power range of 7.5 – 11.2 kW and thrust range of 800 – 3100 N
  • Propeller diameter of 0.580 m (22.8 in)
  • Compact, robust direct-drive...

Flygt

Flygt 4670

  • Rated motor power range of 13 – 14.9  kW and thrust range of 1400 – 3800 N
  • Propeller diameter of 0.766 m (31.6 in)
  • Compact, robust direct-drive...

Flygt

Flygt 4680

  • Rated motor power range of 18.5 – 30 kW and thrust range of 1400 – 7000 N
  • Propeller diameter of 0.766 m (31.6 in)
  • Compact, robust direct-drive...