Split Case & Double Suction Pumps

Showing 1 – 3 of 3

Flygt | Flygt A-C Series

9800 WS

  • Flows from 10,000 to 220,000 gpm (2,000 to 50,000 m3/h)
  • Heads from 10 to 600' (3 to 175 m)
  • 24 to 66 inch Discharge (610 to 1676 mm)
  • 245 to 880 RPM

Xylem

e-XC Single Stage, Double Suction Centrifugal Pumps

Expect more with the improved design and above standard, standard materials options of the e-XC split-case pump:

  • Xylem's proprietary mechanical seals...

Lowara

e-XC Single Stage, Double Suction Centrifugal Pumps

Expect more with the improved design and above standard, standard materials options of the e-XC split-case pump:
  • Xylem's proprietary mechanical seals...