Wet-Prime

The Wet-Prime line of portable, gasoline-powered pumps are available in dewatering, trash, pressure and plastic models. Wet-Prime pumps are capable of maximum heads to 187 ft (57 m) and maximum flows to 425 gpm (95 m3/h).

Need help?

Contact an Expert
Product Models
Product Models
Showing 1 – 3 of 3

Godwin

Godwin GWP-25HX

  • Carbon ceramic mechanical seal for increased protection
  • Die-cast aluminum volute and impeller
  • Lightweight die-cast aluminum pump casing
  • High-efficiency,...

Godwin

Godwin GWP-50HX

  • Semi-trash handling capability
  • Abrasion resistant solid silicon carbide mechanical seal to increase durability
  • High-grade ductile iron volute and...

Godwin

Godwin GWP-80HX

  • Semi-trash handling capability
  • Abrasion-resistant, solid-silicon carbide mechanical seal to increase durability
  • High-grade ductile iron volute and...