Cart

{{ successMessage }}
{{item.orderingCode}}
Qty: {{ item.quantity }}
{{currencySymbol}}{{item.pricing.totalPrice | intlNumber('en-US','USD')}}
Subtotal ({{totalQty}} {{totalQty === 1 ? "item" : "items"}}):
{{currencySymbol}}{{cartSummary.total | intlNumber('en-US','USD')}}
Checkout
You will not be charged yet.
See All Rental Equipment (Mobile & Stationary)

Vantage™ Mobile Ultrapure Water System

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

Turnkey Solution for Growing Microelectronics Market

  • Reliable high purity water for rinsing or primary UPW makeup
  • Removes boron and silica and improves IX exchange frequencies
  • Pairs with 2-pass RO trailer for complete pretreatment/distribution
  • Ultrafiltration module for final filtration

The Vantage™ mobile ultrapure water (UPW) system is a robust water treatment solution for short-term high purity water applications. This compact mobile system was developed to address the increasing need for bridge solutions in the Microelectronics industry. It can provide temporary makeup water to keep production running during equipment failure, replacement, or facility expansion. It also increases the speed to market for new facilities by providing high quality water for rinsing applications.

The Vantage mobile UPW system pairs with our 2-pass reverse osmosis (RO) pretreatment trailer for full utilization. It meets industry standards for total organic carbon (TOC) destruction, continuous electrodeionization (CEDI), ion exchange resin, and ultrafiltration (UF). It also treats water to 18 megaohm resistivity, with 10–30 ppb TOC, and a flow rate up to 50 gpm.

ADVANCED TREATMENT TECHNOLOGY
The Vantage mobile UPW system features the Ionpure® VNX module, which is designed with proven continuous electrodeionization (CEDI) technology to produce high purity water. It removes ≥ 95% boron and silica and improves ion exchange frequencies.

  • Reliable high purity water for rinsing or primary UPW makeup
  • Pairs with 2-pass RO trailer for complete pretreatment / distribution 
  • Removes boron and silica and improves IX exchange frequencies
  • Ultrafiltration module for final filtration
  • 3,500 gal FRP storage tank with nitrogen blanketing capabilities
  • Loop booster pumps to meet a wide range of pressure needs

Documentation, tools & resources

Documentation & Tools