Space Saving, Digitally Enabled Water Purification
The Vantage® ASC Solution was developed to meet the unique needs of Ambulatory Surgery Centers and small hospitals. This compact, space saving system provides reliable, high purity water for sterile processing applications. The system also features a skid-mounted design for ease of implementation and maintenance.
This system was specifically designed to produce water that meets ANSI/AAMI ST108:2023 - Water for the Processing of Medical Devices1. This reduces pitting and corrosion, microbial fouling, mineral scaling and improves cleaning quality and efficiency.
The Vantage ASC Solution was built on the foundation of the proven Vantage SPD Solutions, which fully integrates water purification, water distribution and data monitoring to deliver on our promise:
1. “Critical Water” quality as defined in ANSI/AAMI ST108:2023, Table 2 - Categories and performance qualification levels of water quality for medical device processing, and Table 4 - Water quality monitoring.