is the minimum order quantity for this product. Please check quantity
and add to cart again.
Compact commercial filter
Available in 42" and 48" sizes
Easy access 14" x 18" man-way lid (48" model only)
6" x 9" access man-way lid (42" model only)
Schedule 80 PVC internals
3" bulkhead connections
Combination media dump port
Non corrosive gel-coat fiberglass tank
The Legacy Filter is a compact commercial sand filter that is fiberglass molded and features a UV inhibited gel-coat finish, which ensures durability and reliability while operating under prolonged sunlight exposure.