Cart

{{ successMessage }}
{{item.orderingCode}}
Qty: {{ item.quantity }}
{{currencySymbol}}{{item.pricing.totalPrice | intlNumber('en-US','USD')}}
Subtotal ({{totalQty}} {{totalQty === 1 ? "item" : "items"}}):
{{currencySymbol}}{{cartSummary.total | intlNumber('en-US','USD')}}
Checkout
You will not be charged yet.
See All Filter Presses

Mobile Trailer Mounted J-Press® Filter Press

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

Self contained mobile dewatering system designed for rugged conditions

  • Available for purchase or rental
  • Ideal for movement between ponds or lagoons reducing capital costs
  • Easy, convenient set up and take down
  • Scroll down for a video tour of our mobile filter press

Designed for rugged operation conditions, Evoqua can help you maximize your share of the mobile dewatering market.

The J-Press® filter press is designed for rugged operation conditions in a variety of locations. Mounted on a specially built semi-trailer with all components including a built-in conveyor belt for material handling, the J-Press filter press is a completely self-contained mobile dewatering system. A trailer mounted Evoqua mobile dewatering system enables the contract dewaterer to better respond to client needs in a wide variety of liquids/solids separation applications. Explosion proof models are also available.

  • Complete self-contained filtration system from feed pump through cake conveyance
  • Operating pressures to 225 psi (16 bar)
  • Cake chutes to direct discharge onto 42" wide conveyor.
  • Conveyor deck is retractable under the press for transportation.
  • Unit is supplied with compressor and complete control system
  • Standard pump system is AOD.
  • Trailer is customized with twin I-beam support structure and epoxy lined steel drain pan under the length of the press
  • All OSHA compliant walkway, safety rails and stair are included
  • Trailer has soft side retractable curtains for easy access to equipment during operation

  • 100cuft dry cake capacity