Versatile dewatering device ideal for larger throughput which can withstand the harshest of environments.
The MC Press® Filter Press from Evoqua is one of the most versatile dewatering devices for use in high solids filtration applications which is designed and manufactured under the strictest ISO 9011:2008 quality management system. With unique design features and a simplified operation, it can achieve the driest filter cakes with or without diaphragm squeeze. The MC Press® filter press provides high cake discharge consistency, low cake moisture content and superior reliability coupled with greatly reduced maintenance requirements.
The MC Press® filter press is utilized in the mining industry to process tailings and mineral concentrates in every environment, including the most rugged environments at the highest, driest altitudes.
The MC Press® filter press is also idealy suited for large industrial dewatering applications such as Chemical processing and Wastewater