Cart

{{ successMessage }}
{{item.orderingCode}}
Qty: {{ item.quantity }}
{{currencySymbol}}{{item.pricing.totalPrice | intlNumber('en-US','USD')}}
Subtotal ({{totalQty}} {{totalQty === 1 ? "item" : "items"}}):
{{currencySymbol}}{{cartSummary.total | intlNumber('en-US','USD')}}
Checkout
You will not be charged yet.
See All Filter Presses

J-Power® Hydraulics

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

Safe, effective hydraulic systems for filter pressses of all sizes 

Watch our video showcasing the safety features and the highlights of our J-Power hydraulic system.

All of Evoqua's filter presses are installed with updated hydraulic systems. The system that is installed will depend on the size of the filter press. Evoqua offers 3 systems; J-Power® Mark V, modularized closure systems and the J-Press® air module. Additionally the J-Power Portable unit is designed to keep your dewatering process operating when usual hydraulics are under repair or service.

  • Hand pump/air pump
  • Designed for new and to replace existing hydraulic systems on small filter presses typically sized from 320mm to 630mm.

  • Air/Oil modules
  • Designed for new and to replace existing hydraulic systems on small to medium filter presses typically sized from 630mm to 1000mm.

 

  • Air/Oil modules
  • Designed for new and to replace existing hydraulic systems on small to medium filter presses typically sized from 630mm to 1000mm.

 

  • Electric hydraulic module
  • Designed for new and to replace existing hydraulic systems on medium-sized to large filter presses typically sized from 1000mm – 2000 mm.

  • Designed for new or to replace existing hydraulic systems on large custom filter presses typically sized from 1500mm – 2000mm.
  • Specialized design to operate extensive automation on large sidebar, overhead, and MC presses. Handles multiple functions such as press, opening and closing, shifter operations and drip tray function.

  • Primarily the J-Power® portable Hydraulic unit keeps your dewatering process up and running while your hydraulics are under repair.