Cart

{{ successMessage }}
{{item.orderingCode}}
Qty: {{ item.quantity }}
{{currencySymbol}}{{item.pricing.totalPrice | intlNumber('en-US','USD')}}
Subtotal ({{totalQty}} {{totalQty === 1 ? "item" : "items"}}):
{{currencySymbol}}{{cartSummary.total | intlNumber('en-US','USD')}}
Checkout
You will not be charged yet.
See All Filter Presses

Filter Press Plates

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

The correct filter plate is critical to the dewatering process

  • Presses sixed for optimal capacity capabilities
  • Proper material selection for the slurry conditions results in increased durability
  • In the right application, diaphram plates result in up to 50% dryer cake

Filter press plates must be strong and oftentimes, corrosion-resistant. They must also be able to withstand extremely high pressures and high volumes (throughput) of slurry.

Expert staff in our state-of-the-art laboratory are essential in specifying the size of your filter press which also determines the size and type of filter press plate that goes with that press for your specific application. For example filter plates for a mining application are different from filter plates for a battery recycling process. Corrosion resistant polypropylene plates are available in recessed chamber and diaphragm squeeze (membrane) designs. Diaphragm squeeze plates are also available with replaceable diaphragms made of PP, PVDF, Nylon or EPDM.

  • Available in sizes from 320mm to 2.1M X 2.1M
  • Pressure rated for 8 and 16 bar
  • Multiple level corrosion resistant materials including polypro, glass filled nylon and PVDF
  • Corrosion resistant plates are available in recessed chamber and diaphragm squeeze (membrane) designs. Diaphragm squeeze plates are also available with replaceable diaphragms made of PP, PVDF, Nylon or EPDM.
  • Filter packs can be configured as full recessed packs for fixed volume filtration, full diaphragm squeeze packs for variable volume filtration or mixed packs where diaphragm squeeze plates alternate with recessed chamber plates for a cost-effective alternative to an all-diaphragm squeeze plate design.

  • Recessed Chamber Gasketed
  • Recessed Chamber Non-gasketed
  • Membrane/Diaphragm
  • Plate and Frame Flush mount