Cart

{{ successMessage }}
{{item.orderingCode}}
Qty: {{ item.quantity }}
{{currencySymbol}}{{item.pricing.totalPrice | intlNumber('en-US','USD')}}
Subtotal ({{totalQty}} {{totalQty === 1 ? "item" : "items"}}):
{{currencySymbol}}{{cartSummary.total | intlNumber('en-US','USD')}}
Checkout
You will not be charged yet.
Aerobic Systems

OMNIFLO® SBR System with Jet Tech technology

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

Proven performance under demanding conditions

Evoqua's OMNIFLO®​ SBR system with Jet Tech technology includes state-of-the-art equipment and controls to deliver superior performance under the most demanding conditions.

The OMNIFLO SBR system is a fill-and-draw, non-steady state activated sludge process in which one or more reactor basins are filled with wastewater during a discrete time period, and then operated in a batch mode. The system accomplishes equalization, aeration, and clarification in a timed sequence in a single reactor basin. 

  • Biological Nutrient Removal (BNR)
  • High quality effluent at widely varying flows and loadings
  • Perfect quiescent settling and solids retention capabilities
  • Choice of aeration/mixing devices
  • No need for redundant clarifiers
  • State-of-the-art controls
  • Retrofit of existing basins

  • Capital, O&M and energy savings—Typically less concrete than continuous flow processes, no MLSS or RAS recycle. Less mechanical equipment typically outside basin and flexible cycle parameters (oxygen provided when needed during cycles).
  • Small footprint—Equalization, biological treatment, and clarification performed in a single basin. Common wall and deep tanks are standard with no need for separate redundant clarifiers.
  • Flexible tank design—Unlimited tank configurations, from steel field-erected package plants to pre-stressed concrete tanks.
  • Safe operation and maintenance—No internal electro-mechanical equipment in the basin requiring maintenance, creating a safer operating environment for treatment plant personnel.

Documentation & Tools

Documentation & Tools