Cart

{{ successMessage }}
{{item.orderingCode}}
Qty: {{ item.quantity }}
{{currencySymbol}}{{item.pricing.totalPrice | intlNumber('en-US','USD')}}
Subtotal ({{totalQty}} {{totalQty === 1 ? "item" : "items"}}):
{{currencySymbol}}{{cartSummary.total | intlNumber('en-US','USD')}}
Checkout
You will not be charged yet.
Aerobic Systems

OMNIFLO® SBR MAX System

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

Superior Performance Under Demanding Conditions.

  • Treatment of storm flows while maintaining excellent effluent quality.
  • Quiescent settling is preserved at all flow rates up to storm flow.
  • Influent velocity dissipation prevents sludge disturbance and short-circuiting.
  • No need for additional equalization basins or oversized reactor basins.
  • Simple automated controls make necessary adjustments.

The OMNIFLO® SBR MAX with Jet Tech technology is a true-batch SBR process designed to handle greater peak flows or storm water overflow (CSO) events while providing superior effluent quality at a lower cost. This true-batch SBR system provides biological nutrient removal with a robust aeration and control sytem that a operators rely on daily.

During peak flow events, the OMNIFLO SBR MAX detects peak flows and automatically adjusts its cyclic operation to dissipate the surging influent flows across all SBR basins simultaneously. In a typical 4-basin SBR , this simple strategy reduces the hydraulic loading rate to 17% of that in a conventional SBR - thus ensuring a clean decant regardless of the storm intensity.

  • Advanced control system features a technologically advanced PLC with a simple operator interface that is manually adjustable
  • Alarm will sound in the event of equipment failure
  • Floating solids decanter is the only true solids excluding decanter in the industry that does not utilize electro-mechanical equipment Biological Nutrient Removal (BNR)

Specifications

Documentation & Tools

Documentation & Tools