Cart

{{ successMessage }}
{{item.orderingCode}}
Qty: {{ item.quantity }}
{{currencySymbol}}{{item.pricing.totalPrice | intlNumber('en-US','USD')}}
Subtotal ({{totalQty}} {{totalQty === 1 ? "item" : "items"}}):
{{currencySymbol}}{{cartSummary.total | intlNumber('en-US','USD')}}
Checkout
You will not be charged yet.
Membrane Parts

Filmtec™ Interconnector SW30-4040

Material: W2T156574
Unit of Measure #: EA
  • 0 is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field
Interconnector 89055 For FilmTec 2. 5" and 4" Membranes. Uses size 2-210 O-Rings.

Applications:

  • Seawater desalination
  • Marine (yacht) applications
  • Small desalination systems

FilmTec™ SW30-4040 Elements have one of the highest flow rates available to provide the highest productivity while maintaining excellent salt rejection to meet the water demands of both sea-based and land-based desalinators. FilmTec™ SW30-4040 elements may also be operated at lower pressure to reduce pump size, cost, and operating expenses. Fully automated and precise element production.

  • High flux reduces energy use or pressure required
  • Good rejection results in good quality water

89055