Cart

{{ successMessage }}
{{item.orderingCode}}
Qty: {{ item.quantity }}
{{currencySymbol}}{{item.pricing.totalPrice | intlNumber('en-US','USD')}}
Subtotal ({{totalQty}} {{totalQty === 1 ? "item" : "items"}}):
{{currencySymbol}}{{cartSummary.total | intlNumber('en-US','USD')}}
Checkout
You will not be charged yet.
See All <4" Low Pressure Membranes

Suez AK Low Pressure RO Membrane AK4040TM

Material: W2T556080
Unit of Measure #: EA
List Price
${{finalPrice | intlNumber('en-US','USD')}}
  • 0 is the minimum order quantity for this product. Please check quantity and add to cart again.
List Price
${{finalPrice | intlNumber('en-US','USD')}}
A-Series proprietary thin-film reverse osmosis membrane elements are characterized by high flux and high sodium chloride rejection. AK HR low pressure brackish elements are selected when high rejection and low operating pressures are desired. These elements allow significant energy savings since good rejection is achieved at operating pressures as low as 100 psig (689 kPa).

Length: 40" Diameter: 4" Weight: 8 lbs Active Membrane: 85 ft2 Membrane Type: Thin Film Composite Outer Shell: Fiberglass-wrapped Operating Pressure: 100 PSI Maximum Pressure: 400 PSI Permeate Flow Rate: 2200 GPD Nominal Salt Rejection: 99. 0%

AK4040TM

Maximum Operating Temperature: 122F (50C) Chlorine Tolerance: 1000 PPM pH Range, Continuous Operation: 4-11 pH Range, Short Term Cleaning (30min): 1-12 Maximum Feed Water Turbidity (NTU): 1 Maximum Feed Water Silt Density Index (SDI): 5