Cart

{{ successMessage }}
{{item.orderingCode}}
Qty: {{ item.quantity }}
{{currencySymbol}}{{item.pricing.totalPrice | intlNumber('en-US','USD')}}
Subtotal ({{totalQty}} {{totalQty === 1 ? "item" : "items"}}):
{{currencySymbol}}{{cartSummary.total | intlNumber('en-US','USD')}}
Checkout
You will not be charged yet.
FCWN Code 5 Filters

Pleated Polysulfone Membrane (WN Series) .05um 30" Code 5

Material: W2T881507
Unit of Measure #: EA
List Price
${{finalPrice | intlNumber('en-US','USD')}}
  • 0 is the minimum order quantity for this product. Please check quantity and add to cart again.
List Price
${{finalPrice | intlNumber('en-US','USD')}}

Replaces W2T149949

Evoqua WN Series filter cartridges are composed of pleated, highly asymmetric polysulfone membrane over a non-woven polypropylene support layer.  These cartridges are constructed of high-purity materials which allow for quick on-stream rinse-up with aminimum of throughput. Evoqua WN particulate cartridges are manufactured from materials which are FDA listed for food contact applications in Title 21 of the U.S. Code of Federal Regulations.

  • Model Number: Evoqua FCWN530S05
  • Length: 30"
  • Diameter: 2.7"
  • Micron Rating: 0.05
  • End Caps: 2-222 O-Rings w/ Spear
  • Style Code: 5
  • Cartridge Material: Polypropylene
  • Media: Hydrophilic Polysulfone
  • Maximum Operating Temperature: 176°F (80°C)
  • Maximum Differential Pressure @ 20°C: 50 psi

  • Constructed of FDA listed materials
  • High flow rates and low pressure drops
  • Meets criteria for USP Class VI Biological tests for plastics, ensuring that no surfactants or coatings interfere with the application

FCWN530S05

W2T149949