Cart

{{ successMessage }}
{{item.orderingCode}}
Qty: {{ item.quantity }}
{{currencySymbol}}{{item.pricing.totalPrice | intlNumber('en-US','USD')}}
Subtotal ({{totalQty}} {{totalQty === 1 ? "item" : "items"}}):
{{currencySymbol}}{{cartSummary.total | intlNumber('en-US','USD')}}
Checkout
You will not be charged yet.
FCPP Code 0 Filters

Pleated Polypropylene Depth Filter 1um 30" Code 0

Material: W2T915173
Unit of Measure #: EA
List Price
${{finalPrice | intlNumber('en-US','USD')}}
  • 0 is the minimum order quantity for this product. Please check quantity and add to cart again.
List Price
${{finalPrice | intlNumber('en-US','USD')}}

Replaces W2T170689

Evoqua Postpure PP™ Series are pleated polypropylene depth filter cartridges composed of graded-density polypropylene media for high efficiency post-filtration of DI resin applications. These cartridges are free of resins, binders and adhesives. Evoqua PP particulate cartridges are manufactured from materials which are FDA listed for food contact applications in Title 21 of the U.S. Code of Federal Regulations.

  • Model Number: Evoqua FCPP03001
  • Length: 30"
  • Diameter: 2.7"
  • Micron Rating: 1
  • End Caps: 2-222 O-Rings
  • Style Code: 0
  • Cartridge Material: Polypropylene
  • Media: Pleated Polypropylene
  • Maximum Operating Temperature: 176°F (80°C)
  • Maximum Differential Pressure @ 30°C: 60 psi

  • Constructed of FDA listed materials
  • High efficiency
  • Meet the specifications for biological safety as per the USP for Class VI-121C plastics

FCPP03001

W2T170689