Cart

{{ successMessage }}
{{item.orderingCode}}
Qty: {{ item.quantity }}
{{currencySymbol}}{{item.pricing.totalPrice | intlNumber('en-US','USD')}}
Subtotal ({{totalQty}} {{totalQty === 1 ? "item" : "items"}}):
{{currencySymbol}}{{cartSummary.total | intlNumber('en-US','USD')}}
Checkout
You will not be charged yet.
See All FCDP Code 0 Filters

Graded Density Polypropylene Depth Filter .5um 20" Code 0

Material: W2T914938
Unit of Measure #: EA
List Price
${{finalPrice | intlNumber('en-US','USD')}}
  • 0 is the minimum order quantity for this product. Please check quantity and add to cart again.
List Price
${{finalPrice | intlNumber('en-US','USD')}}

Replaces W2T165955

Evoqua Prepure DP™ Series filter cartridges are composed of graded density meltblown polypropylene depth media for high efficiency prefiltration and post-filtration of DI resin applications. FCDP cartridges feature high contaminant loading due to graded density depth filtration media construction. Evoqua DP particulate cartridges are manufactured from materials which are listed for food contact applications in Title 21 of the U.S. Code of Federal Regulations.

  • Model Number: Evoqua FCDP020S5
  • Length: 20"
  • Diameter: 2.5"
  • Micron Rating: 0.5
  • End Caps: 2-222 O-Rings
  • Style Code: 0
  • Cartridge Material: Polypropylene
  • Media: Polypropylene
  • Maximum Operating Temperature: 140°F (60°C)
  • Maximum Differential Pressure @ 20°C: 50 psi

  • High efficiency prefiltration and post-filtration
  • Thermally-bonded end caps
  • Components meet the specifications for USP Class VI Biological Tests for Plastics
  • Materials comply with FDA regulations for food and beverage contact

FCDP020S5

W2T165955