Could not find any links for specified country. Please check back later.
Enable high contrast mode
Wedeco
UV lamps
OverviewDocumentation & Tools
Overview
Overview
Product Features
Cut energy consumption by up to 25%
Extended warranty (14,000 hours)
DuraCoat for improved aging
Stronger and more robust
In-house manufacturing
Xylem manufactures Ecoray lamps at its factory in Germany according to the strictest requirements. Ecoray lamps are treated with Xylem's innovative protection layer DuraCoat, which results in more robust lamps that provide lower energy consumption and safer operation to achieve disinfection goals. Ecoray lamps are individually tested according to ISO 9001. Production and logistics are certified to ISO 14001.