SMOevo ozone system

Overview Specifications Industries & Applications Documentation & Tools
Overview

Overview

Product Features

LET’S SOLVE WATER and MINIMIZE THE ENERGY.

  • Ozone production of 20 to 1,300 lbs./day or 400g/hr to 25kg/hr
  • Low cooling water consumption
  • Completely mounted and instrumented “plug and play” system 
  • Robust design for operation under rough ambient conditions
  • Easy installation and operation
  • Virtually maintenance-free electrode technology
  • 10-year replacement warranty on Effizon evo 2G electrodes
  • CE, UL Certified

Compact, integrated system

Xylem's Wedeco SMOevoPLUS ozone system combines maximum flexibility and reliable operating characteristics for small to medium ozone capacities. The ozone generator system and control unit can be combined and supplemented with option sets that allow for various application requirements. 

The SMOevoPLUS series is specially manufactured to operate with lower cooling water consumption,  solving up to 60% water with maximum energy efficiency resulting in very low lifecycle costs. The new SMOevo PLUS system suit every application.

Both the SMOevoPLUS ozone generator unit and power supply unit are mounted separately on a steel skid, considerably reducing the on-site installation footprint. In fact, the footprint is reduced by up to 20% as a result of the optimum arrangement of the generator vessel, pipework and electrical cabinets. 

The ozone generator vessel can also be arranged either upright or horizontally to suit local requirements, and is forklift-accessible from all sides, allowing for easy transportation and installation. 

The unit’s pipework is made entirely of stainless steel, providing flange fittings where necessary, and is equipped with monitoring and optional concentration measurement instruments. 

The power supply unit is equipped with state-of-the-art semiconductors technology (IGBTs) for improved system control. 

An air conditioning system eliminates the thermal power loss of the electrical components both ensuring protection class IP 54, and allowing for operation under ambient conditions with high temperatures (up to 35°C), high humidity (up to 90%), and harsh or dusty surroundings.

Maximize the ozone with Effizon evo 2G electrodes

Effizon evo 2G electrode technology is the core element of every Wedeco SMOevo ozone system. Featuring a glass core, which consists only of high strength borosilicate glass and stainless steel mesh, the Effizon evo 2G helps Wedeco ozone systems achieve a level of reliability and energy efficiency unattainable with most other electrode technologies.

The electrodes are manufactured completely from inert materials, without the need for fuses or coatings, making them highly resistant to corrosion. This means that the Wedeco ozone generators are practically maintenance free with no need for regular cleaning or replacement of the electrodes.

Effizon evo 2G electrodes offer multiple independently operated safety layers. This inherent safety feature is called Intelligent Electrode Protection. Intelligent Electrode Protection complements the existing active protection interlocks inside the power supply unit (PSU) with an additional passive electrode protection that does not rely on power. In contrast to traditional safety concepts, such as fuses, the innovative Intelligent Electrode Protection is not prone to any false detection in the event of electrode defects.

The unique dual gap of the Effizon evo 2G electrode guides the oxygen gas flows across this electrical field on both the inside and outside of the glass tube dielectric. Medium voltage with variable frequency control is connected and evenly distributed to all electrodes, connected at the stainless steel mesh, which is supported with a glass rod. The glass dielectric tube provides resistance needed for creation of an electrical field in each stainless steel tube. The result is efficient ozone production on both sides of the dielectric, lowering the applied specific energy and increasing ozone production.

Specifications

Specifications

General Information
SMOevo 660
SMOevo 760
SMOevo 860
Cooling water inlet temp
5-35°C; (41- 95°F)
5-35°C; (41- 95°F)
5-35°C; (41- 95°F)
Weight (shipping / operating)
3600 kg / 3800
4500 kg / 4900
4800 kg / 5200
Ozone production, nominal [g O3/h] (ppd)
7,7; 407
10,4; 550
13,0 ; 688
Ozone concentration range
2 - 6wt% (AIR); 6-15wt% (Oxygen)
2 - 6wt% (AIR); 6-15wt% (Oxygen)
2 - 6wt% (AIR); 6-15wt% (Oxygen)
Feedgas
Air, LOX, PSA
Air, LOX, PSA
Air, LOX, PSA
Feedgas inlet pressure
3-6 barg (g); (43.5-87.0 PSI(g))
3-6 barg (g); (43.5-87.0 PSI(g))
3-6 barg (g); (43.5-87.0 PSI(g))
Dew point (feed gas)
< -70 °C;( < -94 °F)
< -70 °C;( < -94 °F)
< -70 °C;( < -94 °F)
Feedgas (total hydrocarbons, THC)
< 60 ppmV
< 60 ppmV
< 60 ppmV
Dimensions l x h x w (m); l x h x w (ft)
4,05 x 1,25 x 2,30
4,05 x 1,25 x 2,30
4,05 x 1,25 x 2,30
Cooling water demand
x m³/h; (xx gpm)
x m³/h; (xx gpm)
x m³/h; (xx gpm)
Cooling water pressure
x barg (g); (x PSI(g))
x barg (g); (x PSI(g))
x barg (g); (x PSI(g))
System Components
SMOevo 660
SMOevo 760
SMOevo 860
System control
Siemens; Allen Bradley
Siemens; Allen Bradley
Siemens; Allen Bradley
Technical Features
SMOevo 660
SMOevo 760
SMOevo 860
System regulation range
9 - 100 %
10 - 100 %
11 - 100 %
Humidity
< 90 %
< 90 %
< 90 %
Ambient air temperature (min, max)
5-35°C; 41-95°F
5-35°C 41-95°F
5-35°C; 41-95°F
Ozone installation location
Indoors
Indoors
Indoors
Conformity
CE, UL
CE, UL
CE, UL
Noise level (equivalent sound level - leq)
83
84
84
Standards and Remote Control and Alarms
SMOevo 660
SMOevo 760
SMOevo 860
PLC
Siemens
Siemens
Siemens
HMI
SIMATIC HMI Comfort Panels
SIMATIC HMI Comfort Panels
SIMATIC HMI Comfort Panels
Bus system
Profibus, Modbus, Ethernet
Profibus, Modbus, Ethernet
Profibus, Modbus, Ethernet
Common outputs and alarms
System Status, Alarm Messages, Process Values
System Status, Alarm Messages, Process Values
System Status, Alarm Messages, Process Values
Electrical Standards
SMOevo 660
SMOevo 760
SMOevo 860
Ozone electrical requirements
3x400 / N / PE ±10% 50/60 Hz (TN-C or TN-S-net)
3x400 / N / PE ±10% 50/60 Hz (TN-C or TN-S-net)
3x400 / N / PE ±10% 50/60 Hz (TN-C or TN-S-net)
Ozone electrical standards
EN, IEC, ISO, SN
EN, IEC, ISO, SN
EN, IEC, ISO, SN
Installed power (kW)
69.6
93.3
116
Power factor
0.95
0.95
0.95
Materials Of Construction
SMOevo 660
SMOevo 760
SMOevo 860
Enclosure
powder coated steel
powder coated steel
powder coated steel
Painting
RAL 7035
RAL 7035
RAL 7035
In contact with ozone
SS316 SS304
SS316 SS304
SS316 SS304
In contact with water
SS 316
SS 316
SS 316
Options
SMOevo 660
SMOevo 760
SMOevo 860
PLC options
Siemens, Allen Bradley, Schneider
Siemens, Allen Bradley, Schneider
Siemens, Allen Bradley, Schneider
Scada communication
Available
Available
Available
Measurement
Ozone in water, Redox
Ozone in water, Redox
Ozone in water, Redox
Reaction tank
Available
Available
Available
Air preparation
Available
Available
Available
Cooling systems
Open loop cooling, Closed loop cooling, Chiller
Open loop cooling, Closed loop cooling, Chiller
Open loop cooling, Closed loop cooling, Chiller
Ozone destructor
catalytic, thermal
catalytic, thermal
catalytic, thermal
Oxygen generator
Available
Available
Available
Ozone contacting
Diffusors, Pump-Injection (venturi)
Diffusors, Pump-Injection (venturi)
Diffusors, Pump-Injection (venturi)
Gas distribution system
automatic, manual
automatic, manual
automatic, manual
Demistor
Available
Available
Available
Industries & Applications

Industries & Applications

Recommended Industries and Applications

Aquaculture Live Haul
Energy & Power Nuclear
Pharmaceutical / Biopharmaceutical Wastewater Treatment
Underground Mining Cyanide Detection & Reduction
Reuse > Tertiary Treatment Advanced Oxidation Process (AOP)
Reuse > Tertiary Treatment Filtration
Potable / Drinking Water Disinfection
Documentation & Tools

Documents